IESNA:LM-63-2002
[TEST]P957596
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB9D-927-U-T4W-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](9) 90 CRI, 2700K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]43458
TILT=NONE
234 -1 1 37 22 1 1 1.5 1.5 0
1 1 658
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
4760.9 5199.9 5677.5 6184.7 6623.8 6991.6 7270.4 7433.6 7460.3 7380.2
7297.1 7291.2 7341.6 7451.4 7709.4 8353.1 9951.9 12351.7 14490.4 16133.7
17397.4 18589.8 19666.6 20678.1 21357.4 20378.5 16495.6 11538.9 7979.4 5366
2263.3 717.8 341.1 148.3 47.5 0 0
4760.9 5208.8 5713.1 6202.5 6644.5 7012.3 7309 7472.1 7495.8 7424.7
7332.7 7329.7 7368.3 7481 7745 8249.3 9625.7 11966.1 14351 16053.6
17367.7 18690.7 19702.2 20692.9 21425.6 20793.8 17198.6 12280.5 8362 5564.8
2408.6 780.1 397.5 175 62.3 0 0
4760.9 5202.9 5692.3 6164 6585.2 6935.2 7205.2 7374.2 7392 7329.7
7261.5 7249.6 7291.2 7403.9 7656 8127.7 9246 11355 13728.1 15573.1
16937.6 18373.3 19734.8 20983.6 22039.6 22342.2 19921.7 15501.9 10459.2 6792.8
3144.3 1239.9 697.1 385.6 178 59.3 0
4760.9 5167.3 5621.1 6072 6451.7 6775 7033.1 7166.6 7211.1 7184.4
7134 7128 7163.6 7217 7365.3 7664.9 8175.1 9349.8 11355 13656.9
15703.6 17605 19545 21372.2 23119.4 24483.9 25406.4 25480.5 23884.7 18948.7
10649 3811.7 1530.6 818.7 376.7 86 0
4760.9 5108 5508.4 5920.7 6279.7 6585.2 6828.4 6991.6 7065.7 7083.5
7080.6 7098.4 7148.8 7196.3 7291.2 7507.7 7887.4 8459.9 9530.7 11340.2
13704.3 16228.6 18767.8 21410.8 23591 25649.6 27669.7 29927 31686 30392.7
24044.9 13244.5 5211.8 2331.5 984.8 100.9 0
4760.9 5075.3 5428.3 5784.3 6110.6 6410.2 6653.4 6843.3 6947.1 7021.2
7074.6 7160.7 7291.2 7395 7492.9 7647.1 7976.4 8504.4 9311.2 10299
11755.5 13662.8 15834.1 18165.6 20571.3 23238 26216.2 29713.5 34530.7 37393.2
34210.4 25714.9 13986.1 4989.3 1239.9 71.2 0
4760.9 5057.5 5404.6 5763.5 6080.9 6380.5 6638.6 6825.5 6938.2 7009.4
7083.5 7169.6 7294.1 7403.9 7519.6 7691.6 8012 8531.1 9343.9 10391
11788.1 13656.9 15777.8 18061.8 20515 23211.3 26254.7 29935.9 34524.8 37221.2
33744.7 25222.5 13917.9 5090.2 1225.1 80.1 0
4760.9 4998.2 5283 5594.4 5894 6184.7 6445.8 6665.3 6822.5 6944.1
7071.7 7225.9 7395 7537.4 7676.8 7875.5 8195.9 8691.3 9426.9 10429.5
11705 13265.3 15137 17293.5 19731.8 22475.7 25471.6 28707.9 32682.7 35720.2
31567.4 19714 8943.4 3043.4 723.8 62.3 0
4760.9 4959.7 5173.2 5419.4 5686.4 5956.3 6223.3 6457.6 6671.2 6858.1
7053.9 7240.7 7418.7 7575.9 7753.9 8012 8382.8 8955.3 9815.5 10990.2
12544.5 14398.4 16549 18898.3 21289.2 23804.6 26388.2 29132.1 31861.1 32780.6
29126.1 19521.2 8397.6 2518.4 1014.5 281.8 0
4760.9 4891.4 5045.7 5223.7 5446.1 5689.4 5926.7 6172.9 6398.3 6626.7
6858.1 7068.7 7246.7 7436.5 7638.2 7878.5 8252.3 8851.4 9776.9 11126.6
12882.7 14908.6 17077 19275 21464.2 23662.2 25925.5 28093.9 29081.6 27198
21416.7 10743.9 2901 1100.5 599.2 166.1 0
4760.9 4820.2 4897.4 5022 5188.1 5369 5585.5 5796.2 6024.6 6238.1
6487.3 6727.6 6964.9 7214 7472.1 7780.6 8204.8 8863.3 9854.1 11334.2
13277.2 15582 17806.7 19722.9 21381.1 22950.3 24225.8 24528.4 22985.9 18779.7
11716.9 4283.3 860.2 264 92 32.6 0
4760.9 4784.6 4817.3 4912.2 5048.6 5199.9 5380.9 5567.8 5769.5 5986
6217.4 6454.7 6715.7 6982.7 7279.3 7635.3 8101 8786.2 9747.3 11064.3
12829.3 14876 16753.7 17922.4 18459.3 18557.2 18159.7 16902 14597.2 11191.9
6588.2 2242.5 510.2 145.3 41.5 17.8 0
4760.9 4737.2 4740.2 4790.6 4882.5 4995.3 5131.7 5277.1 5422.4 5558.9
5710.1 5849.5 6012.7 6169.9 6342 6549.6 6855.1 7335.7 8095 9201.5
10622.3 12064 13057.7 13197.1 12402.1 10924.9 8812.9 6187.7 3526.9 1613.7
691.1 261 97.9 38.6 17.8 3 0
4760.9 4654.1 4591.8 4556.2 4526.6 4473.2 4381.2 4235.9 4043.1 3814.7
3553.6 3277.8 3001.9 2755.7 2565.9 2426.4 2325.6 2287 2485.8 2945.5
3455.7 3874 3850.3 3173.9 2224.7 1483.2 1026.3 714.9 477.6 296.6
186.9 118.7 59.3 23.7 5.9 0 0
4760.9 4577 4434.6 4256.6 4001.5 3684.1 3310.4 2892.1 2447.2 2011.2
1693.8 1527.6 1492.1 1506.9 1557.3 1601.8 1637.4 1640.4 1601.8 1521.7
1432.7 1343.7 1248.8 1145 1008.5 839.5 655.6 471.6 353 258.1
166.1 97.9 38.6 14.8 5.9 0 0
4760.9 4508.8 4253.7 3912.6 3443.9 2930.7 2393.8 1919.2 1646.3 1554.3
1506.9 1465.4 1432.7 1400.1 1382.3 1370.4 1355.6 1323 1251.8 1148
1044.1 940.3 839.5 723.8 608.1 507.2 433.1 367.8 290.7 198.7
100.9 50.4 23.7 8.9 0 0 0
4760.9 4440.6 4081.6 3535.8 2930.7 2316.7 1833.2 1649.3 1595.9 1551.4
1506.9 1462.4 1417.9 1373.4 1308.1 1234 1148 1047.1 937.4 830.6
729.7 640.7 569.5 513.2 459.8 409.3 356 281.8 192.8 130.5
86 47.5 20.8 8.9 0 0 0
4760.9 4399 3909.6 3271.8 2554 1948.9 1702.7 1652.2 1604.8 1554.3
1512.8 1462.4 1409 1343.7 1260.7 1156.9 1044.1 928.5 806.8 688.2
590.3 528 483.5 442 397.5 353 302.6 240.3 189.8 151.3
109.8 71.2 23.7 3 0 0 0
4760.9 4339.7 3743.5 2987.1 2245.5 1806.5 1708.6 1661.1 1613.7 1563.2
1518.7 1471.3 1414.9 1337.8 1234 1124.2 990.7 857.3 711.9 608.1
539.9 498.3 465.7 430.1 391.6 344.1 284.8 234.3 195.8 154.2
112.7 71.2 20.8 0 0 0 0
4760.9 4333.8 3690.1 2877.3 2126.8 1788.7 1726.4 1676 1625.5 1578.1
1530.6 1477.2 1420.9 1337.8 1236.9 1103.5 952.2 800.9 676.3 581.4
522.1 483.5 447.9 409.3 364.9 308.5 246.2 204.7 166.1 127.6
86 47.5 11.9 0 0 0 0
4760.9 4333.8 3651.5 2818 2076.4 1788.7 1738.3 1687.8 1631.5 1578.1
1530.6 1480.2 1423.8 1349.7 1254.7 1124.2 964 803.9 667.4 566.6
507.2 471.6 436 394.5 344.1 272.9 210.6 175 142.4 106.8
68.2 26.7 3 0 0 0 0
4760.9 4348.6 3669.3 2826.9 2076.4 1788.7 1738.3 1687.8 1634.4 1584
1533.6 1483.2 1429.8 1358.6 1263.6 1118.3 958.1 792 655.6 557.7
504.3 468.7 430.1 391.6 338.2 255.1 198.7 166.1 130.5 94.9
59.3 20.8 0 0 0 0 0
